UMCX Plug Right Angle to Unterminated Lead Cable 12 Inch Length Using RG178 Coax, RoHS
Radio frequency assembly UMCX plug right angle to unterminated lead cable 12 inch length using RG178 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. UMCX plug right angle to unterminated lead cable 12 inch length using RG178 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom UMCX to straight cut lead cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle UMCX cable connection on one end and straight cut lead cable connection on the other. Our right angle UMCX to straight cut lead cable assemblies have a plug gender on end 1 and sexless on end 2. This UMCX to straight cut lead cable is a plug to sexless coax assembly, PE38296-12, can also be known as a right angle UMCX male to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.
UMCX male to straight cut lead sexless cable assembly PE38296-12 is built with RG178 which is a flexible coax type. The Pasternack flexible UMCX cable assembly is manufactured with right angle UMCX to straight cut lead cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency UMCX right angle plug to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38296-12 can also be used in the other direction and will be straight cut lead sexless to right angle UMCX plug cable assembly if the opposite connectivity is required.
UMCX right angle male to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UMCX to straight cut lead cable assembly for quick shipment worldwide. Variations of UMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UMCX plug right angle to unterminated lead cable 12 inch length using RG178 coax, RoHS.