To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

UMCX Plug Right Angle to Unterminated Lead Cable 24 Inch Length Using RG178 Coax, RoHS

Product ID: PE38296-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$57.99
25-49$55.09
50-99$52.19
100-249$49.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

UMCX Plug Right Angle to Unterminated Lead Cable 24 Inch Length Using RG178 Coax, RoHS

Radio frequency assembly UMCX plug right angle to unterminated lead cable 24 inch length using RG178 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. UMCX plug right angle to unterminated lead cable 24 inch length using RG178 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom UMCX to straight cut lead cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle UMCX cable connection on one end and straight cut lead cable connection on the other. Our right angle UMCX to straight cut lead cable assemblies have a plug gender on end 1 and sexless on end 2. This UMCX to straight cut lead cable is a plug to sexless coax assembly, PE38296-24, can also be known as a right angle UMCX male to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.

UMCX male to straight cut lead sexless cable assembly PE38296-24 is built with RG178 which is a flexible coax type. The Pasternack flexible UMCX cable assembly is manufactured with right angle UMCX to straight cut lead cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency UMCX right angle plug to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38296-24 can also be used in the other direction and will be straight cut lead sexless to right angle UMCX plug cable assembly if the opposite connectivity is required.

UMCX right angle male to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UMCX to straight cut lead cable assembly for quick shipment worldwide. Variations of UMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UMCX plug right angle to unterminated lead cable 24 inch length using RG178 coax, RoHS.