Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

UMCX Plug To SMA Bulkhead Female, 1.13mm Coax, 6 Inches

  ROHS Status  
 


Contact us for lead-free alternative.

 

  REACH Status  
 

 

 
UMCX Plug To SMA Bulkhead Female, 1.13mm Coax, 6 Inches
Product ID: PE38297-6
Available Quantity:
  270

Price  16.50 USD
Your Price1-24 16.50 USD
 25-49 15.35 USD
 50-99 14.19 USD
 100-249 13.20 USD
 250-499 12.54 USD
 500-999 12.05 USD
 1000+ 11.55 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
Pasternack UMCX series offer snap-on connections that are compatible with Hirose U.FL™ interface. Our UMCX series is the perfect solution for interfacing an internal WiFi, GPS, PCS or any OEM card to the outside world. The new UMCX cable assemblies operate from DC to 6 GHz at 50 Ohms.

Frequency: DC - 6 GHz
Impedance: 50Ohm

PLEASE NOTE: ** CUSTOM-LENGTH ASSEMBLIES ARE NOT AVAILABLE FOR THIS PRODUCT AT THIS TIME**

This Coaxial Cable Assembly is measured in Inches. The length in inches is indicated by the number suffix following the dash (or hyphen).
 
 
  100% Secure
Order Options :
 
 
  Qty