Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

VNA Test Cable Set- DC To 26.5 GHz

  ROHS Status  
 

 

  REACH Status  
 

 

 
VNA Test Cable Set- DC To 26.5 GHz
Product ID: PE310-KIT
Available Quantity:
  3

Price  4174.45 USD
Your Price1-9 4174.45 USD
 10-24 3882.24 USD
 25-49 3590.03 USD
 50-99 3339.56 USD
 100+ 3172.58 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
Pasternack introduces its new Microwave test cables for Agilent and Anritsu VNAs and additional test equipment with 3.5mm NMD connector ports. These highly flexible test cables have excellent electrical characteristics with outstanding phase and amplitude stability. The unique interchangeable connector head can be configured for DUT applications that require Precision 7mm (PC-7), N, 3.5mm, SMA or 2.92mm connectors.

FEATURES:
- Broad VNA Coverage, Including Agilent & Anritsu
- DC to 26.5 GHz
- End A: 3.5mm NMD Connector
- End B: Interchangeable Connector Head
- A pair of Test Cables with Set
 
 
  100% Secure
Order Options :
 
 
  Qty