SC Female to SC Female Adapter
| QUANTITY | PRICE |
| 1-24 | $80.96 |
| 25-49 | $75.29 |
| 50-99 | $69.63 |
| 100-249 | $64.77 |
| 250-499 | $61.53 |
| 500-999 | $59.10 |
| 1000+ | $56.67 |
All Prices are in US Dollars and do not include duties
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Connector Series 1 | SC |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SC |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
SC Female to SC Female Adapter
SC adapter PE9404 is one of over 35,000 in-stock RF products from Pasternack. Our SC to SC adapter is a coaxial adapter design. This 50 Ohm to 50 Ohm adapter is precision manufactured to RF industry specifications.
The Pasternack SC female to SC female adapter is one of the 772 RF adapters that ship same day as they are ordered. Our SC SC adapter has a length of 1.607 in. and a width of 0.75 in. PE9404 SC straight coax adapter is a in-line RF adapter.
Our RF adapter PE9404 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This coaxial cable adapter is part of over 35,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.