Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

RP SMA Female Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch

Product ID: PE44667
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1PE-C400
Interface Type 2PE-B400
Interface Type 3PE-B405
Interface Type 4LMR-400
Interface Type 5LMR-400-DB
Interface Type 6LMR-400-UF
Interface Type 7.400 inch

Description

RP SMA Female Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch

PE44667 reverse polarity SMA female coaxial connector has an interface type of PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, .400 inch and a 50 Ohm impedance. Pasternack reverse polarity SMA female connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack reverse polarity SMA female coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with gold plating. Our PE44667 reverse polarity SMA connector uses brass contact. This reverse polarity SMA female coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female SMA connector will ship the same day as purchased. Our SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave