SMA Female Bulkhead Connector Crimp/Solder (Captive Contact) Attachment For RG316, RG174, RG188, .235 inch D Hole

Product ID: PE4187
Product discontinued.
Replaced with PE4427.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder (Captive Contact)
Mount MethodBulkhead
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188

Description

SMA Female Bulkhead Connector Crimp/Solder (Captive Contact) Attachment For RG316, RG174, RG188, .235 inch D Hole

PE4187 SMA female bulkhead coaxial connector has an interface type of RG316, RG174, RG188 and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact crimp/solder (captive contact) as an attachment method.

The Pasternack SMA female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. Our PE4187 SMA connector uses beryllium copper contact. This SMA female bulkhead coaxial RF connector is REACH compliant.

This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.