SMA Female Connector Solder Attachment 4 Hole Flange Mount for RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, .340 inch Hole Spacing
Product ID:
PE44998
Pricing
Quantity | Price |
1-24 | $45.79 |
25-49 | $43.50 |
50-99 | $41.21 |
100-249 | $39.38 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 89
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | 4 Hole Flange |
Interface Type 1 | RG405 |
Interface Type 2 | RG405 Tinned |
Interface Type 3 | PE-SR405FL |
Interface Type 4 | PE-SR405AL |
Interface Type 5 | PE-SR405FLJ |
Interface Type 6 | PE-SR405TN |
Description
SMA Female Connector Solder Attachment 4 Hole Flange Mount for RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, .340 inch Hole Spacing
PE44998 SMA female 4 hole flange coaxial connector has an interface type of RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, PE-SR405FLJ, PE-SR405TN and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder/solder as an attachment method.
The Pasternack SMA female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. Our PE44998 SMA connector uses beryllium copper contact. This SMA female 4 hole flange coaxial RF connector is REACH compliant.
This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.