Pigtail Test Probe Cable SMA Female to Straight Cut Lead Using PE-020SR Coax, RoHS
Product ID:
PE3CA1107
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Straight Cut Lead |
Connector Gender 2 | Sexless |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-020SR |
RF Cable Type | PE-020SR |
RF Cable Impedance | 50 |
Description
Pigtail Test Probe Cable SMA Female to Flush Cut Lead Using PE-020SR Coax, RoHS
PE3CA1107 is a SMA female to Straight Cut Lead sexless cable using PE-020SR coax. This Pasternack SMA female to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Straight Cut Lead for connector 2.
Our female SMA to sexless Straight Cut Lead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3CA1107 SMA female to Straight Cut Lead sexless cable assembly is constructed with PE-020SR coax and the maximum VSWR is 1.35:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.