SMA Male Right Angle to N Female Low Loss Test Cable Using PE-P300LL Coax
Product ID:
PE3C3250
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-P300LL |
RF Cable Type | PE-P300LL |
RF Cable Impedance | 50 |
Description
SMA Male Right Angle to N Female Low Loss Test Cable Using PE-P300LL Coax, RoHS
PE3C3250 is a SMA male right angle to type N female cable using PE-P300LL coax. This Pasternack SMA male right angle to N type female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm type N for connector 2. SMA right angle to type N coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA right angle to female N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3250 SMA male right angle to type N female cable assembly is constructed with PE-P300LL coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.