Pasternack Enterprises SMA to NMO Mount cable assembly product group offers 8 custom and standard products that use flexible cable. SMA to NMO Mount assemblies are manufactured using 1 unique cable part number and 2 unique SMA connectors. Our SMA to NMO Mount cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA to NMO Mount cable assemblies are built with 2 different connector and cable combinations. Customers may choose the SMA to NMO Mount cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Pasternack's facility certified to ISO 9001:2015 ships SMA to NMO Mount cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts in stock. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).