SMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
Product ID:
PE44876
Pricing
| Quantity | Price |
| 1-24 | $26.39 |
| 25-49 | $25.07 |
| 50-99 | $23.75 |
| 100-249 | $22.70 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 114

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMC |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG316-DS |
| Interface Type 2 | RG188-DS |
Description
SMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
PE44876 SMC plug right angle coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack SMC plug connector uses shield/contact crimp/solder as an attachment method. Our plug SMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle SMC plug coaxial connector has a teflon dielectric type and a VSWR of 1.35. The Pasternack SMC coaxial connector has a brass body with nickel plating. Our PE44876 SMCright angle connector uses beryllium copper contact. This SMC plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug SMC connector will ship the same day as purchased. Our SMC right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table