WR-137 Waveguide Standard Gain Horn Antenna Operating from 5.85 GHz to 8.2 GHz with a Nominal 15 dB Gain N Female Input
Product ID:
PE9859/NF-15
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-137 |
Gain Min | 15 |
Beam Width, 3dB V | 33.2 |
Beam Width, 3dB H | 33.7 |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Description
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 15 dB Gain N Female Input Connector
PE9859/NF-15 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-137 input and a waveguide to coaxial transition adapter. Our WR-137 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.
WR-137 standard gain horn waveguide antenna with N input has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Pasternack PE9859/NF-15 WR-137 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-137 waveguide antenna with N adapter has a vertical beam width of 33.2 and horizontal of 33.7 degrees at 3 dB.
Pasternack is where to buy a WR-137 standard waveguide gain horn antenna with WR-137 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-137 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.