Standard Gain Horn Antenna Waveguide Size WR159 10 dB Gain SMA Female
| QUANTITY | PRICE |
| 1-4 | $1,144.05 |
| 5-9 | $1,063.97 |
| 10-24 | $983.88 |
| 25-49 | $915.24 |
| 50-99 | $869.48 |
| 100-149 | $835.16 |
| 150-249 | $800.84 |
| 250-499 | $869.48 |
| 500-999 | $835.16 |
| 1000+ | $800.84 |
All Prices are in US Dollars and do not include duties
Standard Gain Horn Antenna 4.90 GHz to 7.05 GHz WR159
Pasternack standard gain horn antenna PE9860/SF-10 is for 4.90 GHz to 7.05 GHz frequency range. PE9860 / SF - 10 microwave standard gain horn antenna 4.90 GHz to 7.05 GHz has a waveguide size of WR159.
This standard gain horn antenna WR159 uses a SMA connector. The SMA connector used on this standard gain horn antenna is a SMA female connector. Another version of this horn antenna is available with a N type connector. PE9860/SF-10 standard gain horn antenna 4.90 GHz to 7.05 GHz WR159 has a 10 db gain in the C Band microwave frequencies that are supported. This Pasternack standard gain horn antenna 4.90 GHz to 7.05 GHz WR159 is constructed from aluminum.
PE9860/SF-10 standard gain horn antenna 4.90 GHz to 7.05 GHz is in stock 99.4% Standard gain horn antennas ship the same day as they are ordered. Pasternack standard gain horn antenna 4.90 GHz to 7.05 GHz WR159 ships same day worldwide.