Looking for a different product? Click below to visit our Product Search Center.

Standard Gain Horn Waveguide Size WR34 at 10 dB

Product ID: PE9851-10
Standard Gain Horn Waveguide Size WR34 22 GHz to 33 GHz 10 dB


Image Views:  Standard Gain Horn Waveguide Size WR34 22 GHz to 33 GHz 10 dB high resolution
Zoom
alternate image
View 2

 
Click for:PE9851-10 Data
Available Quantity: 7
Pricing Table
QUANTITYPRICE
1-4$623.99
5-9$580.31
10-24$536.63
25-49$436.79
50-99$374.39
100-149$312.00
150+$249.60

Add to cart
Quantity:

All Prices are in US Dollars and do not include duties

Standard Gain Horn Waveguide Size WR34 22 GHz to 33 GHz 10 dB Gain


PE9851-10 standard gain horn has a waveguide size of WR34. This WR34 gain horn operates in the frequency range of 22 GHz to 33. GHz. Standard gain horn PE9851-10 from Pasternack has a 10 db gain.


Gain horns from Pasternack are in stock 99% in Irvine. CA. Standard gain horn WR34 at 10 dB ships the same day as purchased. International PE9851-10 WR34 gain horn orders ship the same day as the purchase as well.