In Observance of Memorial Day, Pasternack will close at Noon PST on May 25th and return on the 29th at 5:00 am PST

Standard Gain Horns

Standard gain horns from Pasternack are available in 1.7 GHz to 40 GHz. Our standard gain horns can be purchased in 10, 15 or 20 dB gains. Each of the RF and microwave horns are available in 10 dB, 15 dB and 20 dB models.

Pasternack standard gain horn product line includes waveguide sizes from WR28 through WR430. The waveguide of the gain horns in this line of products are constructed of aluminum. Click on the standard gain horns links below for further details on the Pasternack products.