Pasternack Enterprises standard polarity N to N standard polarity adapters category includes 30 part numbers, most of which are RoHS and REACH compliant. 50 Ohm or 75 Ohm impedance standard polarity N to N standard polarity adapters are part of a complete adapter product line from Pasternack. standard polarity N to N standard polarity adapters in straight, radius right angle or right angle versions are in stock and ready for shipment. Our company offers standard polarity N to N standard polarity adapters in standard, low PIM or high performance designs. Our standard polarity N to N standard polarity adapter connectors are built to comply with strict RF and microwave industry specifications.
Various standard polarity N to N standard polarity adapter gender options are possible in this product line. These standard polarity N to N standard polarity adapters are built in female to female, female to male, male to female or male to male gender designs. The standard polarity N to N standard polarity adapters category includes bulkhead, 4 hole panel or mountless configurations. Our standard polarity N to N standard polarity adapters are available in quick disconnect (QD) or standard interfaces.
Pasternack Enterprises' ISO 9001:2008 registered facility ships standard polarity N to N standard polarity adapters the same day from the broadest and deepest in stock inventory of microwave and RF parts. Excellent customer service and technical support are available to support you. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.