Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Electromechanical Relay Switches (RF Relays)

Pasternack coaxial RF electromechanical relay switches (RF relays) are passive microwave devices that route a high frequency RF signal through a set transmission path. RF electromechanical relay switches from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. We carry many different RF relay switch configurations including 50 Ohm and 75 Ohm single-pole-double-throw (SPDT) switches, double-pole-double-throw (DPDT) switches, single-pole-four-throw (SP4T) switches, single-pole-six-throw (SP6T) switches, single-pole-ten-throw (SP10T) switches, A/B Coaxial RF Relays and “transfer” electromechanical RF switches. Many of our RF electromechanical relay switches are RoHS and REACH compliant.

50 Ohm coaxial electromechanical relay switches are available with SMA, BNC and N connectors, while our 75 Ohm varieties have Type N and BNC connectors only. Our broadband electromechanical RF relay switches have frequency capabilities ranging from DC to 18 GHz depending on type and style and very low VSWR. Pasternack Enterprises’ RF electromechanical relay switches have a power rating between 5 Watts and 275 Watts and have additional features such as indicators (I), latching (L), self cut-off (S), hot switches (H), pulse latching (P), terminated (T) and transistor-transistor logic (TTL).

The Pasternack facility certified to ISO 9001:2015 ships all coaxial RF electromechanical relay switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search