To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Standard Gain Horn Antennas With Coax Input

Pasternack standard gain horn antennas, also referred to as microwave horn antennas or simply gain horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam radio waves at a precise frequency. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas. The Pasternack standard gain horn antenna product line includes waveguide sizes WR28, WR34, WR42, WR51, WR62, WR75, WR90, WR102, WR112, WR137, WR159, WR187, WR229, WR284 andWR430. The waveguide portion of the standard gain horn is manufactured of aluminum.


Standard gain horn antennas from Pasternack are ordered with a waveguide to coax adapter attached to it, known as a connectorized horn antenna. Our broadband waveguide horn antennas have frequency capabilities ranging from 1.7 GHz to 40 GHz depending on type and style. Pasternack standard gain horn antenna products come in 10 dB, 15 dB and 20 dB models. Many of our RF and microwave gain horn antennas are RoHS and REACH compliant.


The Pasternack facility certified to ISO 9001:2015 ships standard gain horn antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).