Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

High Frequency Attenuators

High Frequency Attenuators

SMA, 2.92mm and 2.4mm High Frequency Attenuators



SMA High Frequency Attenuator Series
SMA Series Attenuators
Fixed Attenuator SMA Female To SMA Male Stainless Steel Body
Rated To 2 Watts Up To 26.5 GHz

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

PE7087-0

0 dB

Buy now  

PE7087-5

5 dB

Buy now  

PE7087-10

10 dB

Buy now  
PE7087-1

1 dB

Buy now   PE7087-6

6 dB

Buy now   PE7087-12

12 dB

Buy now  
PE7087-2

2 dB

Buy now   PE7087-7

7 dB

Buy now   PE7087-15

15 dB

Buy now  
PE7087-3

3 dB

Buy now   PE7087-8

8 dB

Buy now   PE7087-20

20 dB

Buy now  
PE7087-4

4 dB

Buy now   PE7087-9

9 dB

Buy now   PE7087-30

30 dB

Buy now  
 


2.92mm High Frequency Attenuator Series
SMA Series Attenuators
Fixed Attenuator 2.92mm Female To 2.92mm Male Stainless Steel Body
Rated To 1 Watt Up To 40 GHz

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

PE7088-0

0 dB

Buy now  

PE7088-5

5 dB

Buy now  

PE7088-10

10 dB

Buy now  
PE7088-1

1 dB

Buy now   PE7088-6

6 dB

Buy now   PE7088-12

12 dB

Buy now  
PE7088-2

2 dB

Buy now   PE7088-7

7 dB

Buy now   PE7088-15

15 dB

Buy now  
PE7088-3

3 dB

Buy now   PE7088-8

8 dB

Buy now   PE7088-20

20 dB

Buy now  
PE7088-4

4 dB

Buy now   PE7088-9

9 dB

Buy now   PE7088-30

30 dB

Buy now  
 


2.92mm High Frequency Attenuator Series
SMA Series Attenuators
Fixed Attenuator 2.92mm Female To 2.92mm Male Stainless Steel Body
Rated To 2 Watt Up To 40 GHz

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

PE7090-3

3 dB

Buy now  

PE7090-10

10 dB

Buy now  

PE7090-20

20 dB

Buy now  
PE7090-6

6 dB

Buy now   PE7090-15

15 dB

Buy now   PE7090-30

30 dB

Buy now  
 


2.4mm High Frequency Attenuator Series
SMA Series Attenuators
Fixed Attenuator 2.4mm Female To 2.4mm Male Stainless Steel Body
Rated To 1 Watt Up To 50 GHz

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

Model No.

Attenuation

 

 

PE7089-3

3 dB

Buy now  

PE7089-10

10 dB

Buy now  

PE7089-30

30 dB

Buy now  
PE7089-6

6 dB

Buy now   PE7089-20

20 dB

Buy now          
 

Pasternack high frequency attenuator families have frequency ranges from DC to 50 GHz which perform up to the microwave K and Q bands. Power ratings for the SMA, 2.4mm and 2.92mm high frequency attenuator series are 1 Watt to 2 Watts and are constructed with stainless steel bodies and Beryllium Copper (BeCu) contacts. These broadband, high frequency attenuators are available with attenuation values from 0 to 30 dB at 1 dB steps in some models.


High frequency attenuator products from Pasternack can be used for many applications including RF test labs, research facilities, military electronics, telecommunications equipment, security devices and others. The expansion of Pasternack’s millimeter wave attenuator family provides our customers with immediately available high quality product solutions.