Reverse Polarity TNC Female Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200
Product ID:
EZ-200-TFRP
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | LMR-200 |
Interface Type 2 | PE-C200 |
Description
Reverse Polarity TNC Female Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200
EZ-200-TFRP reverse polarity TNC female coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack reverse polarity TNC female connector uses shield/contact crimp/non-solder contact as an attachment method. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack reverse polarity TNC female coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack TNC coaxial connector has a brass body with tri-metal plating. Our EZ-200-TFRP reverse polarity TNC connector uses beryllium copper contact and a tri-metal plating material. This reverse polarity TNC female coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female TNC connector will ship the same day as purchased. Our TNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.