Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

TNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, .350 inch D Hole

Product ID: PE4305

Pricing

QuantityPrice
1-24$64.99
25-49$61.74
50-99$58.49
100-249$55.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 107
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Eyelet

Description

TNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, .350 inch D Hole

PE4305 TNC female bulkhead hermetically sealed terminal connector has an interface type of eyelet and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack TNC female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. This TNC female bulkhead hermetically sealed terminal RF connector is RoHS and REACH compliant.

This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.