Reverse Polarity TNC Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE45180
Pricing
Quantity | Price |
1-24 | $32.79 |
25-49 | $31.48 |
50-99 | $30.49 |
100-249 | $29.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 145
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
Reverse Polarity TNC Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE45180 reverse polarity TNC male coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack reverse polarity TNC male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack reverse polarity TNC male coaxial connector has a teflon dielectric type. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45180 reverse polarity TNC connector uses brass contact. This reverse polarity TNC male coaxial RF connector is REACH compliant.
This Pasternack reverse polarity male TNC connector will ship the same day as purchased. Our TNC reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.