TNC Male to TNC Male Cable Using 93 Ohm RG62 Coax

Product ID: PE3408

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG62A/U
RF Cable TypeRG62
RF Cable Impedance93

Description

TNC Male to TNC Male Cable Using 93 Ohm RG62 Coax

PE3408 is a TNC male to TNC male cable using RG62 coax. This Pasternack TNC male to TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our male TNC to male TNC cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3408 TNC male to TNC male cable assembly is constructed with RG62 coax and the maximum VSWR is 1.4:1.