In Observance of Memorial Day, Pasternack will close at Noon PST on May 25th and return on the 29th at 5:00 am PST

Looking for a different product? Click below to visit our Product Search Center.

UMCX Plug to UMCX Plug Cable 12 Inch Length Using 1.13mm Coax

Product ID: PE38295-12
UMCX Plug to UMCX Plug Cable 12 Inch Length Using 1.13mm Coax


UMCX Plug to UMCX Plug Cable 12 Inch Length Using 1.13mm Coax high resolution

Click for: RoHS Status
Click for: Reach Status
Available Quantity: 187
Custom Length
Length:
Pricing Table
QUANTITYPRICE
1-24$6.40
25-49$5.95
50-99$5.50
100-249$5.12
250-499$4.86
500-999$4.67
1000+$4.48

Add to cart
Quantity:

All Prices are in US Dollars and do not include duties

Pasternack UMCX series offer snap-on connections that are compatible with Hirose U.FLâ„¢ interface. Our UMCX series is the perfect solution for interfacing an internal WiFi, GPS, PCS or any OEM card to the outside world. The new UMCX cable assemblies operate from DC to 6 GHz at 50 Ohms.

Frequency: DC - 6 GHz
Impedance: 50Ohm

PLEASE NOTE: ** CUSTOM-LENGTH ASSEMBLIES ARE NOT AVAILABLE FOR THIS PRODUCT AT THIS TIME**

This Coaxial Cable Assembly is measured in Inches. The length in inches is indicated by the number suffix following the dash (or hyphen).