Pasternack Enterprises UMCX to SSMB cable assembly product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 7 standard and custom assemblies which use flexible coax cable. UMCX to SSMB assemblies are assembled with 1 different coaxial cable type and 1 unique UMCX connector. Our UMCX to SSMB cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to SSMB cable assemblies are built with 1 different cable and connector combination. You can select the UMCX to SSMB cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Our production facility certified to ISO 9001:2015 ships UMCX to SSMB cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to support you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).