WR-19 waveguide continuously variable attenuator PE-W19AT002-30 by Pasternack has worldwide same-day shipping available from our facility certified to ISO 9001:2015. Pasternack’s dial step type waveguide attenuator, having a frequency range of 40 GHz to 60 GHz is constantly in stock and has round cover brass flanges. Our continuously variable waveguide attenuator operates up to a 60 GHz maximum frequency. Pasternack’s 4 watts power WR-19 continuously variable attenuator has superior performance by offering an attenuation range of 0 to 30 dB.
Pasternack’s copper waveguide continuously variable attenuator in the 40 GHz to 60 GHz frequency range with UG-383/U-M round cover flanges is 2.75 inches long. The Pasternack WR-19 waveguide continuously variable attenuator has a copper body with gold plating. Our PE-W19AT002-30 waveguide attenuator uses brass contact and a gold plating material. Waveguide continuously variable attenuator with brass UG-383/U-M flanges has good RF performance by reaching a power level of 4 watts.
Pasternack’s WR-19 attenuator PE-W19AT002-30 that uses round cover UG-383/U-M brass flanges is available for purchase by phone or online. Our 2.75 inch long gold plated WR-19 4 watts continuously variable attenuator is 1.375 inches wide. This 2.75 inch by 1.375 inch 60 GHz 0 to 30 dB waveguide continuously variable attenuator has a maximum output VSWR (voltage standing wave ratio) performance of 1.15:1. Downloadable PDF datasheets with dimensions, specifications, and even CAD drawings are available for this 4 watts WR-19 waveguide attenuator PE-W19AT002-30 with 0 to 30 dB attenuation.
Pasternack even has expert tech support on-hand that can assist with any inquiries on 4 watts 40 GHz to 60 GHz WR-19 continuously variable attenuators. WR-19 continuously variable 0 to 30 dB gold plated waveguide attenuator that has UG-383/U-M gold plated brass flanges is used in RADAR and satellite/wireless communications. We provide waveguide attenuators in various configurations, such as fixed attenuators, direct-read attenuators, and continuously variable attenuators. For further information on similar products, our expert technical support and highly trained sales team can get you the optimal RF attenuators as per your requirements.