WR-28 Waveguide Sector Antenna Operating from 30 GHz to 40 GHz with a Nominal 0 dBi Gain with UG-599/U-Mod Square Cover Flange
Product ID:
PEWAN1144
Pricing
Quantity | Price |
1-4 | $2,390.00 |
5-9 | $2,342.20 |
10-24 | $2,294.40 |
25-99 | $2,246.60 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-28 |
Frequency, Min | 30 GHz |
Frequency, Max | 40 GHz |
Beam Width V | 120 |
Beam Width H | 60 |
Description
WR-28 Waveguide Sector Antenna Operating from 30 GHz to 40 GHz with a Nominal 0 dBi Gain with UG-599/U-Mod Square Cover Flange
PEWAN1144 WR-28 sector gain horn antenna is also known as a waveguide horn. This WR-28 sector gain horn antenna has a 0 dBi nominal gain and a square cover flange. Our 0 dBi WR-28 horn antenna has a minimum frequency of 30 GHz and a maximum frequency of 40 GHz.
WR-28 sector gain horn waveguide antenna PEWAN1144 has a vertical beam width of 120 and horizontal of 60 degrees at 3 dB. This WR28 sector gain horn antenna with 0 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-28 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.