WR34 waveguide electromechanical relay switch PEWGS6041 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR34 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR34 gold-plated electromechanical switches are always in stock and have a 620 Watt maximum input power rating 620 watts latching aluminum waveguide relay switch PEWGS6041 can operate in the ultra-wide Ka band frequency range of 22 GHz to 33 GHz. 33 GHz max WR34 620 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 620 W max power Ka band waveguide has high UG Cover grooved flanges ports.
These WR34 33 GHz aluminum body waveguide relay switches plated in gold produce a maximum actuating current of mA at a 28 V nominal operating voltage. mA 620 W waveguide electromechanical latching relay switch PEWGS6041 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6041 Ka band electromechanical relay switches at 28 V with manual override control ttl-logic latching actuators support a removable cover for set indicators and a self cut off for the position indicator. Pasternack WR34 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
33 GHz aluminum waveguide electromechanical relay switch can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6041 Electromechanical WR34 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. Ka band Pasternack SPDT/DPDT UG Cover flanged waveguide relay switch with 1.21 lbs of weight, is 0 in. wide, 0 in. long, and 0 in. high. WR34 28 Vdc mA 22 GHz to 33 GHz electromechanical relay switch with maximum 1.15:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6041 PDF datasheet are available on the product page for this WR34 620 W 33 GHz waveguide electromechanical relay switch with UG Cover flanges.
Industry-leading electromechanical polarity Ka band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.15:1 VSWR WR34 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.15 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6041 620 kW WR34 33 GHz Ka band waveguides golds are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR34 SPDT/DPDT latching switch with 0.15 dB insertion loss and 60 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR34 waveguide electromechanical latching relay switch with 80,000,000 ns typical switching speed and 250,000k cycles can not be bested.