Page 1015 - RF Adapter Datasheets
P. 1015

C Female to C Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9186


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              C Female                                C Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   C Female to C Female Bulkhead Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: C Female to C Female Bulkhead Adapter PE9186

                   URL: https://www.pasternack.com/c-female-c-female-straight-adapter-pe9186-p.aspx
























                                                        PE9186  REV 1.1                                                2
   1010   1011   1012   1013   1014   1015   1016   1017   1018   1019   1020