Page 1018 - RF Adapter Datasheets
P. 1018

D-Sub Plug to D-Sub Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9688



                   D-Sub Plug to D-Sub Plug Adapter

                   Configuration
                       Connector 1                                       D-Sub Plug
                       Impedance 1                                       50 Ohms
                       Connector 2                                       D-Sub Plug
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.175 [29.85]
                       Width/Dia., in [mm]                               0.218 [5.54]
                       .
                       Connector 1
                       Type                                              D-Sub Plug
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Gold
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              D-Sub Plug
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Gold
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   D-Sub Plug to D-Sub Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: D-Sub Plug to D-Sub Plug Adapter PE9688

                   URL: http://www.pasternack.com/d-sub-plug-d-sub-plug-straight-adapter-pe9688-p.aspx
















                                                         PE9688  REV                                                   1
   1013   1014   1015   1016   1017   1018   1019   1020   1021   1022   1023