Page 1022 - RF Adapter Datasheets
P. 1022

D-Sub Receptacle to D-Sub Receptacle Adapter



      TECHNICAL DATA SHEET                                                                                 PE9689



                   D-Sub Receptacle to D-Sub Receptacle Adapter

                   Configuration
                       Connector 1                                       D-Sub Receptacle
                       Impedance 1                                       50 Ohms
                       Connector 2                                       D-Sub Receptacle
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.225 [31.12]
                       Width/Dia., in [mm]                               0.223 [5.66]
                       .
                       Connector 1
                       Type                                              D-Sub Receptacle
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Gold
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              D-Sub Receptacle
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Gold
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   D-Sub Receptacle  to D-Sub Receptacle Adapter from Pasternack Enterprises has same day shipment  for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: D-Sub Receptacle to D-Sub Receptacle Adapter PE9689

                   URL: http://www.pasternack.com/d-sub-receptacle-d-sub-receptacle-straight-adapter-pe9689-p.aspx















                                                         PE9689  REV                                                   1
   1017   1018   1019   1020   1021   1022   1023   1024   1025   1026   1027