Page 1034 - RF Adapter Datasheets
P. 1034

FME Jack to BNC Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9711


                   FME Jack to BNC Male Adapter

                   Configuration
                       Connector 1                                       FME Jack
                       Impedance 1                                       50 Ohms
                       Connector 2                                       BNC Male
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348A
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.285 [32.64]
                       Width/Dia., in [mm]                               0.57 [14.48]
                       .
                       Connector 1
                       Type                                              FME Jack
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ in. minimum
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              BNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Coupling Nut Plating Specification                100µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ in. minimum
                       Dielectric Type                                   Teflon
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/fme-jack-bnc-male-straight-adapter-pe9711-p.aspx


                   FME  Jack  to  BNC  Male  Adapter  from  Pasternack  Enterprises  has  same  day  shipment  for  domestic  and  International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.












                                                         PE9711  REV                                                   1
   1029   1030   1031   1032   1033   1034   1035   1036   1037   1038   1039