Page 1077 - RF Adapter Datasheets
P. 1077

HN Female to HN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9580


                   Configuration
                       • HN Female Connector 1                          • 50 Ohms
                       • HN Female Connector 2                          • Straight Body Geometry
                   Features
                       • 200 µin minimum contact plating                • Silver Plated Contact
                       • Silver Plated Contact                          • 200 µin min Silver Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment         • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9580 HN Female to HN Female Adapter is part of our full line of RF components available for same-day
                   shipping. Our HN to HN adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.775 in [45.09 mm]
                       Width                                             0.77 in [19.56 mm]
                       Weight                                            0.134 lbs [60.78 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      HN Female                 HN Female
                       Polarity                                   Standard                 Standard
                       .















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Female to HN Female Adapter PE9580








                                                        PE9580  REV 1.1                                                1
   1072   1073   1074   1075   1076   1077   1078   1079   1080   1081   1082