Page 1072 - RF Adapter Datasheets
P. 1072

HN Tee Adapter Male-Female-Male





     RF Adapters Technical Data Sheet                                                                        PE9578


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              HN Male                                 HN Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Gasket          Silicone Rubber                         Silicone Rubber
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   HN Tee Adapter Male-Female-Male  from Pasternack  Enterprises has same day shipment  for domestic  and  International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: HN Tee Adapter Male-Female-Male PE9578


                   URL: https://www.pasternack.com/hn-male-female-male-tee-adapter-pe9578-p.aspx



















                                                        PE9578  REV 1.1                                                2
   1067   1068   1069   1070   1071   1072   1073   1074   1075   1076   1077