Page 1071 - RF Adapter Datasheets
P. 1071

HN Tee Adapter Male-Female-Male





     RF Adapters Technical Data Sheet                                                                        PE9578


                   Configuration
                       • HN Male Connector 1                            • 50 Ohms
                       • HN Female Connector 2                          • Tee Body Geometry
                   Features
                       • HN interface compliant with MIL-STD-348        • Silver Plated Contact
                       • Contact plating according to QQ-S-365
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9578 HN tee adapter male-female-male is part of our full line of RF components available for same-day
                   shipping. Our HN tee adapter has a male-female-male gender configuration. Tee adapters (also called tee connectors) are
                   three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide
                   matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.55 in [64.77 mm]
                       Width                                             0.88 in [22.35 mm]
                       Height                                            1.49 in [37.85 mm]
                       Weight                                            0.281 lbs [127.46 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       HN Male                  HN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Tee Adapter Male-Female-Male PE9578








                                                        PE9578  REV 1.1                                                1
   1066   1067   1068   1069   1070   1071   1072   1073   1074   1075   1076