Page 1068 - RF Adapter Datasheets
P. 1068

HN Male to HN Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9205


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       HN Male                  HN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              HN Male                                 HN Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Female Right Angle Adapter PE9205








                                                        PE9205  REV 1.2                                                2
   1063   1064   1065   1066   1067   1068   1069   1070   1071   1072   1073