Page 1067 - RF Adapter Datasheets
P. 1067

HN Male to HN Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9205


                   Configuration
                       • HN Male Connector 1                            • 50 Ohms
                       • HN Female Connector 2                          • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 3 GHz                  • Gold Plated Brass Contact
                       • HN Interface compliant with MIL-STD-348A       • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9205 HN male to HN female right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our HN to HN adapter has a male to female gender configuration. PE9205 HN male to HN female adapter
                   operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum. This low profile right angle HN
                   adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.46 in [37.08 mm]
                       Width                                             0.866 in [22 mm]
                       Height                                            1.34 in [34.04 mm]
                       Weight                                            0.151 lbs [68.49 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Female Right Angle Adapter PE9205








                                                        PE9205  REV 1.2                                                1
   1062   1063   1064   1065   1066   1067   1068   1069   1070   1071   1072