Page 1062 - RF Adapter Datasheets
P. 1062

HN Male to HN Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9577


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              HN Male                                  HN Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   HN Male to HN Male Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: HN Male to HN Male Right Angle Adapter PE9577

                   URL: https://www.pasternack.com/hn-male-hn-male-right-angle-adapter-pe9577-p.aspx
























                                                        PE9577  REV 1.1                                                2
   1057   1058   1059   1060   1061   1062   1063   1064   1065   1066   1067