Page 1057 - RF Adapter Datasheets
P. 1057

HN Male to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9210


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       HN Male                  HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              HN Male                                  HN Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       Gasket            Silicone                                 Silicone
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Adapter PE9210
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9210  REV 1.3                                                2
   1052   1053   1054   1055   1056   1057   1058   1059   1060   1061   1062