Page 1056 - RF Adapter Datasheets
P. 1056

HN Male to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9210


                   Configuration
                       • HN Male Connector 1                            • 50 Ohm
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • Max VSWR of 1.4:1 up to 3 GHz                  • 30 µ-in minimum contact plating
                       • HN interface compliant with MIL-STD-348A       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9210 HN male to HN male adapter is part of our full line of RF components available for same-day shipping.
                   Our HN to HN adapter has a male to male gender configuration. PE9210 HN male to HN male adapter operates to 3 GHz. The
                   Pasternack RF adapter provides good VSWR of 1.4:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.4:1
                       Operating Voltage (AC)                                            1,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             0.866 in [22 mm]
                       Weight                                            0.173 lbs [78.47 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Adapter PE9210
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9210  REV 1.3                                                1
   1051   1052   1053   1054   1055   1056   1057   1058   1059   1060   1061