Page 1053 - RF Adapter Datasheets
P. 1053

GR874 Sexless to C Female Adapter



      TECHNICAL DATA SHEET                                                                                 PE9301



                   GR874 Sexless to C Female Adapter

                   Configuration
                       Connector 1                                       GR874 Sexless
                       Impedance 1                                       50 Ohms
                       Connector 2                                       C Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.633 [41.48]
                       Width/Dia., in [mm]                               0.81 [20.57]
                       .
                       Connector 1
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              C Female
                       Inner Conductor Material and Plating              Silver
                       Body Material and Plating                         Brass, Silver
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   GR874 Sexless to C Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: GR874 Sexless to C Female Adapter PE9301

                   URL: http://www.pasternack.com/gr874-sexless-c-female-straight-adapter-pe9301-p.aspx















                                                         PE9301  REV                                                   1
   1048   1049   1050   1051   1052   1053   1054   1055   1056   1057   1058