Page 1048 - RF Adapter Datasheets
P. 1048

GR874 to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9223


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            GR874 Sexless                             BNC Male
                       Contact                                Nickel                                   Silver
                                                             QQ-N-290                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)
                   GR874 to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders. Our
                   RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: GR874 to BNC Male Adapter PE9223

                   URL: https://www.pasternack.com/gr874-sexless-bnc-male-straight-adapter-pe9223-p.aspx






































                                                        PE9223  REV 1.1                                                2
   1043   1044   1045   1046   1047   1048   1049   1050   1051   1052   1053