Page 1047 - RF Adapter Datasheets
P. 1047

GR874 to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9223


                   Configuration
                       • GR874 Sexless Connector 1                      • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9223 GR874 to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our GR874 to BNC adapter has a sexless to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.8 in [45.72 mm]
                       Width                                             0.81 in [20.57 mm]
                       Weight                                            0.08 lbs [36.29 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     GR874 Sexless              BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                                            MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: GR874 to BNC Male Adapter PE9223








                                                        PE9223  REV 1.1                                                1
   1042   1043   1044   1045   1046   1047   1048   1049   1050   1051   1052