Page 1043 - RF Adapter Datasheets
P. 1043

GR874 Tee Adapter



      TECHNICAL DATA SHEET                                                                                 PE9285



                   GR874 Tee Adapter

                   Configuration
                       Connector 1                                       GR874 Sexless
                       Impedance 1                                       50 Ohms
                       Connector 2                                       GR874 Sexless
                       Impedance 2                                       50 Ohms
                       Connector 3                                       GR874 Sexless
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   3.364 [85.45]
                       Width/Dia., in [mm]                               0.81 [20.57]
                       Height, in [mm]                                   2.09 [53.09]
                       .
                       Connector 1
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 3
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: GR874 Tee Adapter PE9285











                                                         PE9285  REV                                                   1
   1038   1039   1040   1041   1042   1043   1044   1045   1046   1047   1048