Page 1061 - RF Adapter Datasheets
P. 1061

HN Male to HN Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9577


                   Configuration
                       • HN Male Connector 1                            • 50 Ohms
                       • HN Male Connector 2                            • Right Angle Body Geometry
                   Features
                       • HN Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9577 HN male to HN male right angle adapter is part of our full line of RF components available for same-day
                   shipping. Our HN to HN adapter has a male to male gender configuration. This low profile right angle HN adapter allows for
                   easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.64 in [41.66 mm]
                       Width                                             0.9 in [22.86 mm]
                       Height                                            1.623 in [41.22 mm]
                       Weight                                            0.254 lbs [115.21 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       HN Male                  HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Right Angle Adapter PE9577








                                                        PE9577  REV 1.1                                                1
   1056   1057   1058   1059   1060   1061   1062   1063   1064   1065   1066