Page 1108 - RF Adapter Datasheets
P. 1108

HN Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9129


                   Configuration
                       • HN Female Connector 1                          • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9129 HN female to BNC male adapter is part of our full line of RF components available for same-day
                   shipping. Our HN to BNC adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.7 in [43.18 mm]
                       Width                                             0.75 in [19.05 mm]
                       Weight                                            0.0099 lbs [4.49 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      HN Female                 BNC Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             HN Female                                BNC Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                       Body                                                        Brass               Nickel
                       Gasket                                                     Silicone

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Female to BNC Male Adapter PE9129








                                                        PE9129  REV 1.1                                                1
   1103   1104   1105   1106   1107   1108   1109   1110   1111   1112   1113