Page 1112 - RF Adapter Datasheets
P. 1112

HN Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9212


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             HN Female                                 C Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   HN Female to C Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders. Our
                   RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: HN Female to C Male Adapter PE9212

                   URL: https://www.pasternack.com/hn-female-c-male-straight-adapter-pe9212-p.aspx


































                                                        PE9212  REV 1.1                                                2
   1107   1108   1109   1110   1111   1112   1113   1114   1115   1116   1117