Page 1111 - RF Adapter Datasheets
P. 1111

HN Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9212


                   Configuration
                       • HN Female Connector 1                          • 50 Ohms
                       • C Male Connector 2                             • Straight Body Geometry
                   Features
                       • HN Interface compliant with MIL-STD-348        • Silver Plated Contact
                       • C Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9212 HN female to type C male adapter is part of our full line of RF components available for same-day
                   shipping. Our HN to type C adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.55 in [39.37 mm]
                       Width                                             0.76 in [19.3 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      HN Female                  C Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Female to C Male Adapter PE9212








                                                        PE9212  REV 1.1                                                1
   1106   1107   1108   1109   1110   1111   1112   1113   1114   1115   1116