Page 1121 - RF Adapter Datasheets
P. 1121

LC Male to LC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9398


                   Configuration
                       • LC Male Connector 1                            • 50 Ohms
                       • LC Female Connector 2                          • Right Angle Body Geometry
                   Features
                       • LC Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9398 LC male to LC female right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our LC to LC adapter has a male to female gender configuration. This low profile right angle LC adapter allows
                   for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.785 in [70.74 mm]
                       Width                                             1.5 in [38.1 mm]
                       Height                                            2.6 in [66.04 mm]
                       Weight                                            0.88 lbs [399.16 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       LC Male                  LC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    1 1/2 in.
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to LC Female Right Angle Adapter PE9398








                                                        PE9398  REV 1.1                                                1
   1116   1117   1118   1119   1120   1121   1122   1123   1124   1125   1126